House Towel Ring

Unique ref.:   RK344

Brand: Smedbo
Product family: House
Product group: Towel Rail
Designed in: Sweden
Manufactured in: Sweden
Date of publishing:2014-06-24
Edition number: 1
Width (mm): 170
Height (mm): 170
Depth (mm): 36
Weight Net (Kg): 0.428

Product description

House – Towel Ring Polished Chrome.
Concealed fastening.
This range shows a subtlety of touch combining an angular mounting plate contrasting to the soft curves of each functional

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/smedbo/product/rk344
Product url: http://www.smedbo.co.uk/products/house/rk344.aspx
Installation instructions: http://www.smedbo.co.uk/media/232749/house_mount_a4.pdf
Product certification: http://www.smedbo.co.uk/media/735926/mvd rk344 uk.pdf
Technical description:
Instruction video:
GTIN code: 7391447039597

BIMobjects download center

Revit Revit
Smedbo House Towel Ring Download file
ArchiCAD ArchiCAD
Smedbo House Towel Ring Download file
AutoCAD AutoCAD
Smedbo House Towel Ring Download file
3ds 3ds
Smedbo House Towel Ring Download file
Sketchup Sketchup
Download file
Vectorworks Vectorworks
Vectorworks 2016 Download file

Related information

Material main: Brass
Material secondary: Chrome

Classification

BIMobject Category: Sanitary - Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8211
Description: Furniture
Code: PR-31-75
Description: Sanitary Accessories
Code: 31-75
Description: Sanitary Accessories

Asia

  • Hong Kong
  • Malaysia

Europe

  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

Middle East

  • Bahrain
  • Egypt
  • Israel
  • Kuwait
  • Lebanon
  • Qatar
  • Saudi Arabia
  • United Arab Emirates

North America

  • Canada
  • United States