Selecting the location and language will prioritise localised information. Continue
Otantik Vecchio
SOBOPLAC

Otantik Vecchio

Wooden Floor Product
Technical specification
  • Unique ref.SOB010005
  • Collection setWooden floor
  • CollectionOtantik Vecchio
  • TypeObject (single object)
  • Date of publishing2019-12-27
  • Edition number1
  • Height (mm)12
  • Width (mm)158
  • Depth (mm)1830
Related
  • Material mainWood
  • Material secondaryOak
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryFlooring - Wood Flooring
  • IFC classificationCovering
  • UNSPSC nameWood flooring
  • UNSPSC code30161702
  • Uniclass 2015 CodeSs_30_20_90
  • Uniclass 2015 DescriptionWood and composite unit flooring systems
  • CSI MasterFormat 2014 Code09 64 00
  • CSI MasterFormat 2014 TitleWood Flooring
  • OmniClass TitleWood Flooring
  • OmniClass Number23-15 17 13 11
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
France
Spain
Portugal
United Kingdom
Ireland
Netherlands
Belgium
Germany
Luxembourg
Switzerland