Publish your products
O'tantik Tosca
O'tantik Tosca
O'tantik Tosca
O'tantik Tosca
O'tantik Tosca
O'tantik Tosca
    SOBOPLAC

    O'tantik Tosca

    Wooden Floor Product
    Technical specification
    • Unique ref.SOB020001
    • Product familyWooden floor
    • Product groupO'tantik Tosca
    • TypeObject (single object)
    • Date of publishing2019-12-27
    • Edition number1
    • Height (mm)12
    • Width (mm)158
    • Depth (mm)1830
    Related
    • Material mainWood
    • Material secondaryOak
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Wood Flooring
    • IFC classificationCovering
    • UNSPSC nameWood flooring
    • UNSPSC code30161702
    • Uniclass 2015 CodeSs_30_20_90
    • Uniclass 2015 DescriptionWood and composite unit flooring systems
    • CSI MasterFormat 2014 Code09 64 00
    • CSI MasterFormat 2014 TitleWood Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Belgium
    France
    Germany
    Ireland
    Luxembourg
    Netherlands
    Portugal
    Spain
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit