Publish your products
O'tantik Pure
O'tantik Pure
O'tantik Pure
O'tantik Pure
O'tantik Pure
O'tantik Pure
    SOBOPLAC

    O'tantik Pure

    3.2 out of 5 stars3.2(5 reviews)
    Wooden Floor Product
    Technical specification
    • Unique ref.SOB020009
    • Product familyWooden floor
    • Product groupO'tantik Pure
    • TypeObject (single object)
    • Date of publishing2019-12-27
    • Edition number1
    • Height (mm)15
    • Width (mm)190
    • Depth (mm)1900
    Related
    • Material mainWood
    • Material secondaryOak
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Wood Flooring
    • IFC classificationCovering
    • UNSPSC nameWood flooring
    • UNSPSC code30161702
    • Uniclass 2015 CodeSs_30_20_90
    • Uniclass 2015 DescriptionWood and composite unit flooring systems
    • CSI MasterFormat 2014 Code09 64 00
    • CSI MasterFormat 2014 TitleWood Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Belgium
    France
    Germany
    Ireland
    Luxembourg
    Netherlands
    Portugal
    Spain
    Switzerland
    United Kingdom

    Similar products

    4.5 out of 5 stars 4.5 (14)
    3.1 out of 5 stars 3.1 (8)
    2.8 out of 5 stars 2.8 (5)
    3.9 out of 5 stars 3.9 (11)