Set your location and language to prioritise localised information. Continue
Cable Tray System - Straight

Cable Tray System - Straight

Solar Project - Cable tray systems in common dimensions for design purposes.

Revit file includes straight cable tray types according to the Solar Project assortment.

A complete overview of products and a single download of all components can be found at Solar Project - Cable Tray System.

Specification
  • Tray width: 100 mm, 150 mm, 200 mm, 300 mm, 400 mm, 500 mm, 600 mm.

    Tray length: 3000 mm.

Technical specification
  • Unique ref.CableTraySystem_Straight
  • Collection setElectrical
  • CollectionCable Tray
  • TypeObject (single object)
  • Date of publishing2018-11-06
  • Edition number2
  • Height (mm)60
  • Width (mm)3000
Related
  • Material mainElectrogalvanized
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationCable Carrier Segment
  • Uniclass 2015 CodePr_65_70_11_17
  • Uniclass 2015 DescriptionCable trays
  • CSI MasterFormat 2014 Code26 05 36
  • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
  • OmniClass TitleElectrical Cable Trays
  • OmniClass Number23-35 33 19
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden