Publish your products
Cable Tray System - VerticalBend

Cable Tray System - VerticalBend

Solar Project - Cable tray systems in common dimensions for design purposes.

Revit file includes vertical bends for cable tray types according to the Solar Project assortment.

A complete overview of products and a single download of all components can be found at Solar Project - Cable Tray System.

Specification
  • Vertical bend:

    Length: 160 mm (40-50 mm overlap in ends to connect to cable tray)

    Height: 46 mm (for cable tray height 60 mm)

    Thickness: 1 mm

Technical specification
  • Unique ref.CableTraySystem_VerticalBend
  • Product familyElectrical
  • Product groupCable Tray
  • TypeObject (single object)
  • Date of publishing2018-11-06
  • Edition number2
  • Height (mm)50
  • Width (mm)160
  • Depth (mm)1
Related
  • Material mainElectrogalvanized
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationCable Carrier Fitting
  • ETIM CodeEC002400
  • ETIM NameBend for cable tray
  • Uniclass 2015 CodePr_65_70
  • Uniclass 2015 DescriptionCables, conductors and fittings products
  • CSI MasterFormat 2014 Code26 05 36
  • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
  • OmniClass Number23-35 33 19
  • OmniClass TitleElectrical Cable Trays
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden