Set your location and language to prioritise localised information. Continue
Mesh Tray System - Bend (sharp)

Mesh Tray System - Bend (sharp)

Solar Project - Mesh tray systems in common dimensions for design purposes.

Revit file includes bends for mesh tray types according to the Solar Project assortment.

A complete overview of products and a single download of all components can be found at Solar Project - Mesh Tray System.

Specification
  • Sharp bends will work with tray widths: 100 mm, 200 mm, 300 mm, 400 mm, 500 mm, 600 mm.

    Representing an on-site adjustment of mesh tray (two angular cuts to create mitre solution)

Technical specification
  • Unique ref.MeshTraySystem_BendSharp
  • Collection setElectrical
  • CollectionCable Tray
  • TypeObject (single object)
  • Date of publishing2018-11-06
  • Edition number2
  • Height (mm)60
Related
  • Material mainElectrogalvanized
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationCable Carrier Fitting
  • Uniclass 2015 CodePr_65_70
  • Uniclass 2015 DescriptionCables, conductors and fittings products
  • CSI MasterFormat 2014 Code26 05 36
  • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
  • OmniClass TitleElectrical Cable Trays
  • OmniClass Number23-35 33 19
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden