Selecting the location and language will prioritise localised information. Continue
Mesh Tray System - Reducer (curved)

Mesh Tray System - Reducer (curved)

Solar Project - Mesh tray systems in common dimensions for design purposes.

Revit file includes Reducer for mesh tray types according to the Solar Project assortment. Reducers connects two cable trays of different widths.

A complete overview of products and a single download of all components can be found at Solar Project - Cable Tray System.

Specification
  • Curved reducer will fit tray widths: 100 mm, 200 mm, 300 mm, 400 mm, 500 mm, 600 mm.

    Representing an on-site adjustment of mesh tray (cut-outs in side and bottom and manual bending the mesh tray)

Technical specification
  • Unique ref.MeshTraySystem_ReducerCurved
  • Collection setElectrical
  • CollectionCable Tray
  • TypeObject (single object)
  • Date of publishing2018-11-06
  • Edition number2
  • Height (mm)60
Related
  • Material mainElectrogalvanized
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationCable Carrier Fitting
  • Uniclass 2015 CodePr_65_70
  • Uniclass 2015 DescriptionCables, conductors and fittings products
  • CSI MasterFormat 2014 Code26 05 36
  • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
  • OmniClass TitleElectrical Cable Trays
  • OmniClass Number23-35 33 19
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe
Sweden
Norway
Denmark
Netherlands
Poland