SOLAR Junction Box 2K12 SeriesSOLAR Junction Box 2K12 SeriesSOLAR Junction Box 2K12 SeriesSOLAR Junction Box 2K12 SeriesSOLAR Junction Box 2K12 Series
View previous images
View next images
Solar

SOLAR Junction Box 2K12 Series

Junction box 2K12 is made of flame retardant halogen-free thermoplastic elastomer. it is delivered without a terminal block. Complies with EN 60670 Relief divisible 08 21 100 338 can be mounted in several ways and combined with terminal block 5x2.5 mm² 

Specification
  • Form: Square

    Mounting method: Wall / ceiling mounting

    Entrance from the back: Yes

    Number of entries: Different

    Type of enclosure: bushing

    Sealing: membrane

    Material: Plastic

    Halogen free: Yes

    Color: White

    Enclosure class (IP) IP55

    Cover model: Assembly low

    Cover mounting: Is clipped

    Food Contact Material: No

    REACH: No

Technical specification
  • Unique ref.SOLAR-Junction-Box-2K12
  • Collection setElectrical Installations
  • CollectionSolar Plus
  • TypeObject (single object)
  • Date of publishing2021-09-07
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Electrical Installations
  • IFC classificationJunction Box
  • Uniclass 1.4 CodeJV
  • Uniclass 1.4 DescriptionElectrical systems
  • Uniclass 2.0 CodeSS-70
  • Uniclass 2.0 DescriptionElectrical Systems
  • Uniclass 2015 CodeSs_70_30
  • Uniclass 2015 DescriptionElectricity distribution and transmission systems
  • OmniClass Number23-35 00 00

Region availability

Europe
Denmark
Netherlands
Norway
Sweden
Poland