Selecting the location and language will prioritise localised information. Continue
BRIGHT MOON (ceiling)
Solar

BRIGHT MOON (ceiling)

BRIGHT MOON

Bright Moon is an elegant, round luminaire that can be suspended or mounted on the ceiling.

The luminaire is ideal for installation in eg corridors or in the office and can be mixed in different sizes to give the room life.

The uplight gives a nice effect on the ceiling and lights up the whole room uniformly.

Specification
  • Material: Aluminium

    Light source: LED (included)

    Mounting: Ceiling

    Dimensions Dia.: 450/600/750/900/1200

    Dimensions H: 115

    IP-Rating: IP20

    Voltage: 230V

    (Dimensions in mm)

Technical specification
  • Unique ref.SolarLight_BRIGHT-MOON-Ceiling
  • Collection setSolar Light
  • CollectionCeiling
  • TypeObject (single object)
  • Date of publishing2020-08-24
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass TitleLighting Fixtures
  • OmniClass Number23-35 47 11

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden