BRIGHT MOON (suspended)BRIGHT MOON (suspended)BRIGHT MOON (suspended)
View previous images
View next images
Solar

BRIGHT MOON (suspended)

BRIGHT MOON

Bright Moon is an elegant, round luminaire that can be suspended or mounted on the ceiling.

The luminaire is ideal for installation in eg corridors or in the office and can be mixed in different sizes to give the room life.

The up light gives a nice effect on the ceiling and lights up the whole room uniformly.

Specification
  • Material: Aluminium

    Light source: LED (included)

    Mounting: Suspended

    Dimensions Dia.: 450/600/750/900

    Dimensions H: 115

    IP-Rating: IP20

    Voltage: 230V

    (Dimensions in mm)

Technical specification
  • Unique ref.SolarLight_BRIGHT-MOON-Suspended
  • Collection setSolar Light
  • CollectionPendant
  • TypeObject (single object)
  • Date of publishing2020-08-24
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • Uniclass 2.0 CodeEE-70-50-80
  • Uniclass 2.0 DescriptionBuilding Lighting
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • NBS Reference Code70-50-80
  • NBS Reference DescriptionBuilding Lighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11

Region availability

Europe
Denmark
Belgium
Netherlands
Norway
Sweden
Poland