LEDSTRIPLEDSTRIP
View previous images
View next images
Solar

LEDSTRIP

LEDSTRIP

LEDstrip is a series of LED strips that are available for many different purposes and specifications.

The series includes strips with stepless adjustable color temperature, which lets you select and adjust color and brightness. Ideal when you want to adjust the light to create the right mood depending on the surroundings, time, and situation.

High color reproduction, RA> 90.

Delivered in rolls of five meters with self-adhesive tape and connecting cables or to order in the desired length.

Must be mounted in aluminum profile for cooling.

Specification
  • Material: Plastic

    Light source: LED (included)

    Mounting: In track

    Dimensions LxW: 5000 x 8/10

    Dimensions H: 2/4

    IP-Rating: IP20/65

    Voltage: 230V

    (Dimensions in mm)

Technical specification
  • Unique ref.SolarLight_LEDSTRIP
  • Collection setSolar Light
  • CollectionTrack
  • TypeObject (single object)
  • Date of publishing2020-08-27
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryPlastic
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2.0 CodeEE-70-50-80
  • Uniclass 2.0 DescriptionBuilding Lighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11

Region availability

Europe
Denmark
Netherlands
Norway
Sweden
Poland