LEDUSED IV (Built-In, 595x595)LEDUSED IV (Built-In, 595x595)LEDUSED IV (Built-In, 595x595)
View previous images
View next images
Solar

LEDUSED IV (Built-In, 595x595)

LEDUSED IV

A simple and elegant LED panel for suspended ceiling.

The luminaire takes advantage of the latest and most efficient LED technology. The optical panel is extremely even and uniformly illuminated.

When switched off, the panel appears discreetly and thus forms an integral part of the ceiling surface. The panel has a thickness of only 13 mm and requires a minimum clearance above a suspended ceiling.

The luminaire can be built into ceilings with visible T-rails or in different types of ceilings with hidden support. The series can be used for a variety of locations including offices, schools, hospitals and alike.

IES files included in ZIP file

Link to Instruction video refers to Modelling guide for Solar Light Revit objects

Specification
  • Material: Aluminium

    Light source: LED (included)

    Mounting: Built-in or Built-on with applied accessory

    Dimensions W x L: 595x595

    Dimensions H: 13

    IP-Rating: IP44/20

    Voltage: 230V

    (Dimensions in mm)

Technical specification
  • Unique ref.SolarLight_LEDUSEDIV_595_595_BuiltIn
  • Collection setSolar Light
  • CollectionCeiling
  • TypeObject (single object)
  • Date of publishing2019-01-11
  • Edition number3
  • Height (mm)595
  • Width (mm)595
  • Depth (mm)13
Related
  • Material mainAluminum
  • Material secondaryAcrylic
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass TitleLighting Fixtures
  • OmniClass Number23-35 47 11

Region availability

Europe
Denmark
Netherlands
Norway
Sweden
Poland