MOON (Wall)MOON (Wall)MOON (Wall)MOON (Wall)MOON (Wall)MOON (Wall)MOON (Wall)
View previous images
View next images
Solar

MOON (Wall)

MOON

Stylish wall mounted IP65 for energy-saving outdoor lighting: residential areas, hallways, garages and industrial properties. Impact resistant.

UV-treated polycarbonate means that the luminaire can handle a slightly harder everyday life (IK10).

Complete with pressure clamps and possibility of looping in the luminaire.

The luminaire has a built-in / replaceable 230V LED module, and thus not a separate driver, as everything is complete in the LED module for easy maintenance.

IES files included in ZIP file

Link to Instruction video refers to Modelling guide for Solar Light Revit objects

Specification
  • Material: Aluminium

    Light source: LED (included)

    Mounting: Wall mounted

    Dimensions dia.: 275

    Dimensions H: 115

    IP-Rating: IP65

    Voltage: 230V

    (Dimensions in mm)

Technical specification
  • Unique ref.SolarLight_MOON
  • Collection setSolar Light
  • CollectionWall
  • TypeObject (single object)
  • Date of publishing2019-01-11
  • Edition number3
  • Width (mm)275
  • Depth (mm)115
Related
  • Material mainAluminum
  • Material secondaryPolycarbonate
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • Uniclass 2.0 CodeEE-70-50-80
  • Uniclass 2.0 DescriptionBuilding Lighting
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • NBS Reference Code70-80
  • NBS Reference DescriptionLighting Systems
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11

Region availability

Europe
Denmark
Belgium
Netherlands
Norway
Sweden
Poland