Selecting the location and language will prioritise localised information. Continue
MILO XL (Ceiling Mounted)
Solar

MILO XL (Ceiling Mounted)

MILO XL CEILING

Ceiling luminaire in timeless design for mounting on the terrace or on eaves.

The ceiling light has a well-dimmed reflector technology, which provides a high light output and efficiency.

IP55 classification, where the surface is anodized and powder coated, so that the lamp can withstand the Nordic outdoor climate.

Available in white, grey and anthracite with sandblasted finish. The luminaire has a separate back piece with dual bushings and loop able pressure clamps, which means easy and quick mounting.

Spacer ring and cover ring for visible cable included, which helps make it easier to mount on uneven surfaces. Built-in driver that is phase-reducible.

Link to Instruction video refers to Modelling guide for Solar Light Revit objects

Specification
  • Material: ALUMINIUM

    Light source: LED (included)
    Mounting: Ceiling
    Dimensions Dia.: 100
    Dimensions H: 139
    IP-Rating: IP55
    Voltage: 230V
    (Dimensions in mm)

Technical specification
  • Unique ref.SolarLight_Milo-XL_CeilinMounted
  • Collection setSolar Light
  • CollectionCeiling
  • TypeObject (single object)
  • Date of publishing2019-04-25
  • Edition number2
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass TitleLighting Fixtures
  • OmniClass Number23-35 47 11

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden