Set your location and language to prioritise localised information. Continue
SOLAR Junction Box T-Series
Solar

SOLAR Junction Box T-Series

Junction box for the connection of cables and lines indoors and in protected outdoor areas. Square design with plug-in seals to the sides and knock-out entries in the bottom. Suitable for wall and ceiling mounting and on mounting panels. With the option to fasten inside. With fixed clamping cover. Made from halogen-free materials. Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 according to DIN EN 50102.


Specification
  • Expandable: yes

    No. of entries: According to Type Model

    Type of entry: Cable

    Type of entry: Plug-in seal

    Type of housing penetration: Cuttable stepped membrane

    Version Standard 

    Measured insulation voltage: Vi500

    VE equipment: Without

    Cover Not transparent

    Cover fastening Screwed

    Flame resistant: Flame resistant to VDE 0471/DIN 695 Part 2-1, test temperature 650 °C 

    With cover: yes 

    Installation type: Wall/ceiling mounting

    Mounting type: Wall/ceiling mounting

    Nominal voltage: 500 V

    Protection rating: IP66

    Protection rating: IP66

     IK code: IK07.

    Sealable: yes

    max. permitted ambient temperature: -5 - 60 °C

    Transparent lid: no

Technical specification
  • Unique ref.Junction-Box-T-Series-solar
  • Collection setElectrical Installations
  • CollectionSolar Plus
  • TypeObject (single object)
  • Date of publishing2021-09-07
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Electrical Installations
  • IFC classificationJunction Box
  • Uniclass 2015 CodeSs_70_30
  • Uniclass 2015 DescriptionElectricity distribution and transmission systems
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment
  • OmniClass Number23-35 00 00

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden