Publish your products
CABINET SPEAKER 6W LBC3018 / 01
Solar

CABINET SPEAKER 6W LBC3018 / 01

The LBC 3018/01 cabinet loudspeaker delivers

a professional performance from a robust, yet

aesthetically designed metal enclosure. It is an ideal

loudspeaker for indoor use in offices, schools, car

parking, shopping centers, and in areas where

vandalism is a potential hazard.

The cabinets are equipped with high efficient, dual-cone loudspeaker offering a wide frequency range

suitable for both speech and music reproduction.

Specification
  • Electrical

    Maximum power 9 W

    Rated power (PHC) 6 W

    Power tapping 6 / 3 / 1.5 / 0.75 W

    Sound pressure level

    at 6 W / 1 W (1 kHz, 1 m)

    102 dB / 94 dB (SPL)

    Effective frequency Range

    (-10 dB)

    150 Hz to 20 kHz

    Opening angle

    at 1 kHz / 4 kHz (-6 dB)

    120 º / 55 º

    Rated voltage 70/100 V

    Rated impedance 835/1667 ohm

    Connector 3-pole screw terminal block

    * Technical performance data acc. to IEC 60268‑5

    Mechanical

    Dimensions

    (H x W x D)

    195 x 260 x 80 mm

    (7.68 x 10.24 x 3.15 in)

    Weight 2.6 kg (5.78 lb)

    Color White ( RAL 9010)

    Speaker size 152.4 mm (6 in)

    Magnet weight 150 g (5.3 oz)

    Environmental

    Operating temperature -25 ºC to +55 ºC (-13 ºF to

    +131 ºF)

    Storage temperature -40 ºC to +70 ºC (-40 ºF to

    +158 ºF)

    Relative humidity <95%

Technical specification
  • Unique ref.solar-cabinet-speaker-6w
  • Product familySpeakers
  • Product groupSafety Equipment
  • TypeObject (single object)
  • Date of publishing2021-07-05
  • Edition number1
  • Height (mm)140
  • Width (mm)240
  • Depth (mm)315
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • IFC classificationObject
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden