Set your location and language to prioritise localised information. Continue
SOLAR Junction Box ABOX Series
Solar

SOLAR Junction Box ABOX Series

Specification
  • Max. conductor cross-section: 6 mm²

    Mounted with: Clamp

    Form: Rectangular

    Mounting method: Wall/ceiling mounting

    Mounting in the ground: No

    Mounting underwater: No

    Access from the back: Yes

    Number of entries:9

    Type of enclosure bushing: Understood

    Material: Plastic

    Halogen-free: Yes

    Surface protection: Untreated

    Cover: Not transparent

    Enclosure class (IP) IP65

    Cover model: Other things

    Transparent cover: No 

    Cover mounting: Screwed

    Compatible with resin: Yes

    Casting material included: No

    Sealable: Yes

     Rated insulation voltage:  Ui690 V

    Functionality: None 

    With shielding: No

    Weather-resistant: Yes

    Operating temperature range: -35-80 ° C

    Explosion-tested version: No

    For Ex-zone: None

    For Ex-zone dust: None


Technical specification
  • Unique ref.SOLAR-Junction-Box-ABOX-I-60
  • Collection setElectrical Installations
  • CollectionSolar Plus
  • TypeObject (single object)
  • Date of publishing2021-09-07
  • Edition number1
  • Height (mm)110
  • Width (mm)110
  • Depth (mm)67
Classification
  • BIMobject CategoryElectrical - Electrical Installations
  • IFC classificationJunction Box
  • Uniclass 2015 CodeSs_70_30
  • Uniclass 2015 DescriptionElectricity distribution and transmission systems
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment
  • OmniClass Number23-35 00 00

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden