Set your location and language to prioritise localised information. Continue
SOLAR Junction Box MEMBRANDÅSE 73x101
Solar

SOLAR Junction Box MEMBRANDÅSE 73x101

This box is supplied with a cover and is used as a branch box, junction box, outlet box, etc. Insertion of cables and movable cable in the embedded membranes. Can be attached directly to a cable tray or by using a special cable tray bracket Made of the material Polypropylene (PP) and is therefore usable in an aggressive environment. There are 9 pcs. 20 mm embedded membranes on the sides of the can be distributed in the following numbers: 1-3-2-3. At the bottom of the can, there are 2 pcs. 20 mm embedded membranes. A 5-wire terminal block can be attached to the bottom of the can, typically with 3x15 mm KT screws. Inside the lid are 2 pcs. cover plugs for screw holes, 2 pcs. reliefs for movable cord and 1 pc. plug for dimming pierced membrane. ...

Specification
  • Mounting method: Superstructure

    Holders: Other things

    Connection technology: Without clamping

    Material: Plastic

    Material quality: Thermoplastic 

    Halogen-free: Yes

    Color: White

    RAL number (related): 9010

    IP class: IP55


Technical specification
  • Unique ref.SOLAR-Junction-Box-MEMBRANDASE-73x101
  • Product familyElectrical Installations
  • Product groupSolar Plus
  • TypeObject (single object)
  • Date of publishing2021-09-07
  • Edition number1
  • Height (mm)101
  • Width (mm)73
Classification
  • BIMobject CategoryElectrical - Electrical Installations
  • IFC classificationJunction Box
  • Uniclass 2015 CodeSs_70_30
  • Uniclass 2015 DescriptionElectricity distribution and transmission systems
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden