Set your location and language to prioritise localised information. Continue
SOLAR Junction Box PS1309
Solar

SOLAR Junction Box PS1309

This box is produced from polystyrene, comes with embossed Mastery tee forms. Halogen-free, flame retardant and impact-resistant. Complies with EN60695 (650 ° / HB) according to escape routes.

Specification
  • Width:130 mm

    Height: 94 mm

    Material: Plastic

    Material quality: Other things

    Type of surface: Untreated

    RAL number: 7035

    Floor installation possible: No

    Wall mounting possible: Yes

    With mounting plate: No

    Can be connected: Yes

    Mounting plate depth adjustable: No

    Wall installation: No

    Mast attachment: Yes

    Number of doors: 0

    Number of locks: 0 

    Suitable for metric mounting: Yes

    Suitable for outdoor setup: No

    EMC execution: No

    With transparent door: No

    With ventilation door: No

    With back door: No

    Impact resistance IK07

    Enclosure class (IP) IP66

Technical specification
  • Unique ref.SOLAR-Junction-Box-PS1309
  • Collection setElectrical Installations
  • CollectionSolar Plus
  • TypeObject (single object)
  • Date of publishing2021-09-07
  • Edition number1
  • Height (mm)130
  • Width (mm)94
Classification
  • BIMobject CategoryElectrical - Electrical Installations
  • IFC classificationJunction Box
  • Uniclass 2015 CodeSs_70_30
  • Uniclass 2015 DescriptionElectricity distribution and transmission systems
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment
  • OmniClass Number23-35 00 00

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden