Set your location and language to prioritise localised information. Continue
SOLAR Junction Box UNIVERSALDÅSE
Solar

SOLAR Junction Box UNIVERSALDÅSE

Junction box for completion of fixed installation in fixed terminals. Possibility of relief of any. leads. Can be used as a junction box or as a connection from fixed installation to cables. The box contains clamps and reliefs.

Specification
  • Mounted with: Clamp

    Form: Rectangular

    Mounting method: Wall/ceiling mounting

    Mounting in the ground: No

    Mounting underwater: No

     diameter: 16 mm

    opening from the back: Yes

    Can be connected: No

    Number of entries: 6

    Type of enclosure bushing: None

    Material: Plastic

    Halogen-free: No

    Cover: Not transparent

    Color: White

    Enclosure class (IP) IP22

    Cover model: Assembly low

    Transparent cover: No

    Cover mounting Is clipped

    Compatible with resin: No

    Casting material included: No

    Sealable: No

    Weather-resistant: No

    Explosion-tested version: No

    For Ex-zone: None

    For Ex-zone dust: None


Technical specification
  • Unique ref.SOLAR-Junction-Box-UNIVERSALDASE
  • Collection setElectrical Installations
  • CollectionSolar Plus
  • TypeObject (single object)
  • Date of publishing2021-09-07
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Electrical Installations
  • IFC classificationJunction Box
  • Uniclass 2015 CodeSs_70_30
  • Uniclass 2015 DescriptionElectricity distribution and transmission systems
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment
  • OmniClass Number23-35 00 00

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden