Publish your products
Addressed IP44 manual alarm button
Solar

Addressed IP44 manual alarm button

4.4 out of 5 stars4.4(5 reviews)

Essentia manual alarm button . Built-in insulator. Can be used on FX, FX NET, FX 3NET, and FDP. 

  • EL No .: 5485591087
  • EAN: 6430043854560
  • Type No.: FFS06720318
  • Supplier: ESMI
  • Unit: PCS
  • Krg no .: 138 - 743 7P Esmi ABA / ABDL
Specification
  • Message type: Fire alarm (red)

    Height: 90 mm

    Width: 88 mm

    Depth: 63 mm

    Radio system: No

    With glass plate: Yes

    Color: Red

    Material: Plastic 

    Enclosure class (IP): IP44


Technical specification
  • Unique ref.solar-manual-alarm-button
  • Product familyAlarms
  • Product groupSafety Equipment
  • TypeObject (single object)
  • Date of publishing2021-07-07
  • Edition number1
  • Height (mm)90
  • Width (mm)88
  • Depth (mm)63
Related
  • Material mainPlastic
Classification
  • BIMobject CategoryFire Products - Protection
  • OmniClass Number23-29 29 11 11
  • OmniClass TitleAddressable Fire Alarm Pull Stations

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden