Set your location and language to prioritise localised information. Continue
DEKANON PARK
Solar

DEKANON PARK

DEKANON PARK

DeKANON park fixture is made in traditional Danish design.

The lamp offers a nice distribution of light.

Top shield and luminaire are made of hot-dip galvanized steel, the hole protection is in acid-resistant stainless steel with subsequent powder coating.

Screws and nuts in stainless steel.

Impact resistant polycarbonate around the light source, making the lamp extremely resistant to vandalism. A 10-year rust warranty is provided on the lamp.

The DeKANON park light is a sensible choice with many uses; eg housing associations, driveways, pedestrian and bicycle paths, parking spaces and the like.

Specification
  • Material: Aluminium
    Light source: LED
    Mounting: On mast
    Dimensions Dia.: 625
    Dimensions H: 395
    IP-Rating: IP56
    Voltage: 230V
    (Dimensions in mm)

Technical specification
  • Unique ref.SolarLight_DEKANON_PARK
  • Product familySolar Light
  • Product groupPathway
  • TypeObject (single object)
  • Date of publishing2020-01-21
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • ETIM CodeEC000062
  • ETIM NameLuminaire for streets and places
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden

Similar products