Set your location and language to prioritise localised information. Continue
DELIGHT
Solar

DELIGHT

DELIGHT

Modern LED light fixture with the latest LED technology.

Module-based reflector system that provides indirect light from LED chip.

Smooth surface to avoid collection of dirt or snow. The heat sink sits under the luminaire and effectively prevents the formation of icicles. Corrosion resistant aluminum and powder coated.

Gortex breath nipple in luminaire housing and in LED module prevents condensation. By default, 10kA overload protector.

From 35 W 4000 lm for local roads in residential areas to large luminaires 280W 32000lm for larger roads.

Specification
  • Material: Aluminium
    Light source: LED (included)
    Mounting:
    Dimensions L x W.: 627/766/905/1034x191, 896/1034x380
    Dimensions H: 320
    IP-Rating: IP66
    Voltage: 230V
    (Dimensions in mm)

Technical specification
  • Unique ref.SolarLight_DELIGHT
  • Product familySolar Light
  • Product groupRoad
  • TypeObject (single object)
  • Date of publishing2019-11-21
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • ETIM CodeEC000062
  • ETIM NameLuminaire for streets and places
  • Uniclass 2015 CodePr_70_70_48_73
  • Uniclass 2015 DescriptionRoad lighting luminaires
  • CSI MasterFormat 2014 Code26 56 19
  • CSI MasterFormat 2014 TitleRoadway Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden

Similar products