Set your location and language to prioritise localised information. Continue
SL11
Solar

SL11

SL11

A family of several sizes with an attractive design.

The high-performance Streetlight 11 series is a flexible solution that can be adapted to most technical outdoor lighting systems.

All fixtures also have the same appealing design with a modern, uniform appearance and perfect craftsmanship.

The latest and most advanced LED technology and optimized reflector technology are combined with highly durable components. It makes the SL11 a future-proof fixture thanks to the upgradeable product concept and the possibility of improvement with updated controllers and sensors for smart urban applications.

Minimized maintenance and assembly costs due to component longevity and separate LED module and ECG replacement with automatic data exchange without prior programming.

Specification
  • Material: Aluminium
    Light source: LED
    Mounting: Top of mast
    Dimensions L x W.: 600x174,736x174
    Dimensions H: 116
    IP-Rating: IP66
    Voltage: 230V
    (Dimensions in mm)

Technical specification
  • Unique ref.SolarLight_SL11
  • Collection setSolar Light
  • CollectionRoad
  • TypeObject (single object)
  • Date of publishing2020-01-21
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • Uniclass 2015 CodePr_70_70_48_73
  • Uniclass 2015 DescriptionRoad lighting luminaires
  • CSI MasterFormat 2014 Code26 56 19
  • CSI MasterFormat 2014 TitleRoadway Lighting
  • OmniClass TitleLighting Fixtures
  • OmniClass Number23-35 47 11

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden

Similar products