Set your location and language to prioritise localised information. Continue
STREET
Solar

STREET

STREET

With the latest LED technology in an innovative trend-setting design, STREET meets the demands of modern road and space lighting.

Lighting technology with a high visual comfort makes the street lamp extremely effective for illuminating streets, parking lots and outdoor areas in the urban environment or industry.

Road and space luminaire with mounting on reversible flange measuring ø42 to ø60 mm or ø60 to ø76 mm.

Cast aluminium optical housing, hot-dip galvanized steel, tubular arms and tempered cover in 5 mm thickness.

Specification
  • Material: Aluminium
    Light source: LED
    Mounting: On mast
    Dimensions L x W.: 530 x 264/265/268
    Dimensions H: 204
    IP-Rating: IP67
    Voltage: 230V
    (Dimensions in mm)

Technical specification
  • Unique ref.SolarLight_Street
  • Product familySolar Light
  • Product groupRoad
  • TypeObject (single object)
  • Date of publishing2020-07-02
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • ETIM CodeEC000062
  • ETIM NameLuminaire for streets and places
  • Uniclass 2015 CodePr_70_70_48_73
  • Uniclass 2015 DescriptionRoad lighting luminaires
  • CSI MasterFormat 2014 Code26 56 19
  • CSI MasterFormat 2014 TitleRoadway Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden

Similar products