We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Commercial: SolaMaster Series 750 DS-C Closed Ceiling

Unique ref.: SMS_750DS_C
Brand: Solatube
Product family: Lighting
Product group: Daylighting system
Width (mm): 530
Date of publishing: 2017-01-10
Edition number: 1
Type: Assembly (multiple objects)
Download (17)
The SolaMaster 750 DS-C tubular daylighting system, delivers consistent daylight output throughout the day with a 530mm tube diameter. It effectively captures low-angle sun rays in the morning, late afternoons and winter months, but rejects high-angle rays at midday to prevent glare, overlighting and overheating. Perfect for spaces with dropped ceilings (hard or suspended) where a consistent light level is required during typical work hours. BLAST, FM, HVHZ, STC and other international codes apply.

Solatube TDD’s are a perfect solution for the following design solutions: ZNE- Zero Net Energy, LEED, BREEAM, Well Building, energy conservation, green building, and other sustainable strategies.

Tubular Daylighting Devices ( TDD's) are a generic subgroup of skylights/roof lights and fall into a category of optically complex fenestration an emerging group in daylighting technologies. TDD's have also been described as sun pipe, light pipes, light tubes, sun tubes, daylight pipes, solar tubes, and daylight tunnels.

We can provide daylighting design and analysis assistance for both new and retrofit commercial and residential projects. These services assist in refining the application of Solatube daylight systems in buildings to maximize the full potential of Solatube products in your design.
  • Architectural Specifications
  • Daylight Design Calculations
  • Annual Performance Report
  • Space Layout
  • .IES Files
  • LEED Daylight Credit and Material Credit Support
  • BREEAM Support
  • WELL Building Standard Support
  • Product Cut Sheets
  • Technical Specifications
  • Testing and Code Support
  • CAD Details
  • Sustainability Strategies


Material main: Metal
Material secondary: Plastic
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Tubular Daylighting Devices
IFC classification: Light Fixture
UNSPSC name: Skylights
UNSPSC code: 301718
Uniclass 1.4 Code: L4145
Uniclass 1.4 Description: Skylights
Uniclass 2.0 Code: SS-20-30-74
Uniclass 2.0 Description: Roof Light Systems
Uniclass 2015 Code: Pr_30_59_72_21
Uniclass 2015 Description: Daylight pipes
NBS Reference Code: 59-72-21
NBS Reference Description: Daylight Pipes
CSI MasterFormat 2014 Code: 08 62 23
CSI MasterFormat 2014 Title: Tubular Skylights
OmniClass Number: 23-17 17 13 21
OmniClass Title: Tubular Skylights
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®