Publish your products
Concrete Texture Mat – Herringbone New Brick (Brickform FM 5050)

Concrete Texture Mat – Herringbone New Brick (Brickform FM 5050)

Value and performance you can count on! Our customers choose Brickform® for decorative and architectural concrete products because Brickform consistently provides quality and service at competitive prices. Top quality materials and responsive personal service are the standards by which Brickform operates.

Specification
  • 25.25" x 36.5" (64.135 x 92.71 cm)

    Red

    A wire-cut common brick texture with sharp corners and a few indentations or irregularities over the surface.

    Matching skin / touch-up wheel: New Brick / TW-4.

    Joint size 3/8" - 1/2" wide, 1/4" deep

    Stone size 3 5/8" wide, 7 3/4" long

Technical specification
  • Unique ref.solomon-fm5050-herringbone-new-brick-texture
  • Product familyConcrete Texture Mats
  • Product groupBrick & Tile Textures
  • TypeObject (single object)
  • Date of publishing2021-07-01
  • Edition number1
Related
  • Material mainConcrete
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Concrete
  • CSI MasterFormat 2014 Code03 35 00
  • CSI MasterFormat 2014 TitleConcrete Finishing
  • OmniClass Number23-13 31 23
  • OmniClass TitleConcrete Finishing Products

Region availability

North America
United States