Publish your products
Concrete Texture Mat – Running Bond New Brick (Brickform FM 5150)

Concrete Texture Mat – Running Bond New Brick (Brickform FM 5150)

Value and performance you can count on! Our customers choose Brickform® for decorative and architectural concrete products because Brickform consistently provides quality and service at competitive prices. Top quality materials and responsive personal service are the standards by which Brickform operates.

Specification
  • 24" x 36.5" (60.96 x 91.71 cm)

    Red

    A running bond pattern with smooth joints.

    Matching skin / touch-up wheel: New Brick / TW-4.

    Joint size 1/2" - 3/4" wide, 1/4" deep

    Stone size 3 1/2" wide, 7 1/2" long

    Available as Contractors Choice, EF-5150.

Technical specification
  • Unique ref.solomon-fm5150-Running-bond-new-brick-texture
  • Product familyConcrete Texture Mats
  • Product groupBrick & Tile Textures
  • TypeObject (single object)
  • Date of publishing2021-07-01
  • Edition number1
Related
  • Material mainConcrete
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Concrete
  • CSI MasterFormat 2014 Code03 35 00
  • CSI MasterFormat 2014 TitleConcrete Finishing
  • OmniClass Number23-13 31 23
  • OmniClass TitleConcrete Finishing Products

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit