Publish your products
Boardwalk
Archived

Boardwalk

Boardwalks beautiful tiles are inspired by the unique textures of wooden beams. Perfect as an alternative to traditional floorboards, this range comes in eight colours, four versatile sizes and an extra three large format sizes.
Specification
  • Moisture Expansion (ISO 10545_10) - No rating Frost Resistant (ISO 10545 _12) - Conforms Chemical Resistance (ISO 10545_13) - Conforms Stain Resistance (ISO 10545_14) - Conforms Dimentions & Surface (ISO 10545_2) - Conforms Water Absorption (ISO 10545_3) - < 0.1% Flexural Strength (ISO 10545_4) - 50-60 N/mm2 Deep Abrasion Resistance (ISO 10545_6) - No rating Linear Thermal Expansion (ISO 10545_8) - 6x10-6 ºC Thermal Shock Resistance (ISO 10545_9) - No rating
Technical specification
  • Unique ref.Boardwalk
  • Product familyNatural
  • Product groupWood
  • TypeObject (single object)
  • Date of publishing2013-01-01
  • Edition number1
Related
  • Material mainWood
  • Material secondaryPorcelain
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryConstruction Materials - Tile
  • IFC classificationCovering
  • UNSPSC nameTiles and flagstones
  • UNSPSC code301317
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • OmniClass Number23-15 17 13
  • OmniClass TitleFloor Covering Strips, Tiles, Blocks, and Slabs
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit