Publish your products
Evolve

Evolve

Consisting of a core group of four neutral colours, Evolve is a modern and innovative range inspired by the beauty of natural limestone. Luminescent in colour quality, the tiles in the Evolve range glisten with delicate highlights, which are contrasted by shadowy spots of tone.
Specification
  • Moisture Expansion (ISO 10545_10) - No rating, Frost Resistant (ISO 10545 _12) - Conforms, Chemical Resistance (ISO 10545_13) - Conforms, Stain Resistance (ISO 10545_14) - Conforms, Dimentions & Surface (ISO 10545_2) - Conforms, Water Absorption (ISO 10545_3) - 0.5%, Flexural Strength (ISO 10545_4) - 35 N/mm2, Deep Abrasion Resistance (ISO 10545_6) - No rating, Linear Thermal Expansion (ISO 10545_8) - 9x10-6 °C, Thermal Shock Resistance (ISO 10545_9) - Conforms,
Technical specification
  • Unique ref.Evolve
  • Product familyNatural
  • Product groupLimestone
  • TypeObject (single object)
  • Date of publishing2016-08-02
  • Edition number1
Related
  • Material mainPorcelain
  • Material secondaryPorcelain
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryConstruction Materials - Tile
  • IFC classificationCovering
  • UNSPSC nameTiles and flagstones
  • UNSPSC code301317
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • OmniClass Number23-15 17 13 13 13
  • OmniClass TitleCeramic Tile Flooring
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit