We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

BST coat rack

Unique ref.: coat-rack
Brand: Sonesson Inredningar
Product family: Storage
Product group: Interior systems
Date of publishing: 2016-11-21
Edition number: 1
Type: Object (single object)
Download (2)
Coat shelf with partitions. Double storage and 3 hooks per 300 mm. All units are painted with enviromentally friendly powdercoating that is easy to keep clean and extremely durable.


Material main: Steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
Uniclass 1.4 Code: L826
Uniclass 1.4 Description: Shelving
Uniclass 2.0 Code: PR-31-77
Uniclass 2.0 Description: Shelves And Storage Units
Uniclass 2015 Code: Pr_40_30_78
Uniclass 2015 Description: Shelves and storage units
NBS Reference Code: 35-77-80
NBS Reference Description: Shelves
CSI MasterFormat 2014 Code: 10 56 13
CSI MasterFormat 2014 Title: Metal Storage Shelving
OmniClass Number: 23-21 11 11 11
OmniClass Title: Commercial Storage Shelves
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®