Mailbox typ 1 single section 3 boxesMailbox typ 1 single section 3 boxesMailbox typ 1 single section 3 boxesMailbox typ 1 single section 3 boxesMailbox typ 1 single section 3 boxesMailbox typ 1 single section 3 boxesMailbox typ 1 single section 3 boxesMailbox typ 1 single section 3 boxesMailbox typ 1 single section 3 boxesMailbox typ 1 single section 3 boxes
View previous images
View next images

Mailbox typ 1 single section 3 boxes

Fastighetsbox made of high strength steel powder coated in a variety of colors. You can choose different colours on the frame and door. Each door is prepared with cylinder and all boxes are prepared for electronic locks .. The boxes have a durable door frame with central look for the postman. Our property boxes meet quality standards set by the Swedish Provningsanstalt and mail companys networking forum for Fastighetsboxes.
Technical specification
  • Unique ref.mailbox-typ1-single-section-3-boxes
  • Collection setStorage
  • CollectionMailbox
  • TypeObject (single object)
  • Date of publishing2017-01-20
  • Edition number1
  • Height (mm)630
  • Width (mm)500
  • Depth (mm)288
Related
  • Material mainSteel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Post & Mail Boxes
  • IFC classificationFurniture
  • UNSPSC namePost
  • UNSPSC code301029
  • Uniclass 2015 CodePr_40_70_50
  • Uniclass 2015 DescriptionMail equipment
  • CSI MasterFormat 2014 Code10 55 23
  • CSI MasterFormat 2014 TitleMail Boxes
  • OmniClass TitleMail Boxes
  • OmniClass Number23-19 15 11

Region availability

Europe
Finland
Sweden
Norway
Denmark
Germany
United Kingdom
Austria
Switzerland
Netherlands
France
Belgium
Albania
Andorra
Belarus
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Estonia
Faroe Islands
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Ukraine
Vatican City
Åland Islands