Set your location and language to prioritise localised information. Continue
School cabinets H301

School cabinets H301

School lockers with following interior: four compartments for books / binders and two  hooks. The locker is available with either a flat or sloped roof. The locker is fully welded with increase steel thickness for maximum strength. All surfaces are powder coated for maximum scratch resistance.  The locker has a flat floor without threshold which is beneficial for easy cleaning. In a school enviroment we recommend a socle but you can also choose legs or a bench. We have a wide range of doors and locks to choose from. We also offer numerous different steel colors and a vast number of different laminates for doors. We can also supply photolaminate where you as customer can decide which motive you wish to have. There is also an option to add decorative panels out of laminate to cover the lockers sides. Our school lockers are just as our other lockers GS-approved. This guarantees that the material, strength and manufacturing are of the highest standards.
Technical specification
  • Unique ref.school-cabinets-h301
  • Collection setStorage
  • CollectionSchool Cabinets
  • TypeObject (single object)
  • Date of publishing2018-04-09
  • Edition number1
  • Width (mm)300
Related
  • Material mainSteel
  • Material secondaryWood
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodePr_40_30_78_48
  • Uniclass 2015 DescriptionLockers
  • CSI MasterFormat 2014 Code41 53 13
  • CSI MasterFormat 2014 TitleStorage Cabinets
  • OmniClass TitleClothing Lockers
  • OmniClass Number23-21 15 15

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City