Publish your products
SONGMICS ULAD08NW Electric Standing Desk
SONGMICS ULAD08NW Electric Standing Desk
SONGMICS ULAD08NW Electric Standing Desk
SONGMICS ULAD08NW Electric Standing Desk
SONGMICS ULAD08NW Electric Standing Desk
SONGMICS ULAD08NW Electric Standing Desk
    SONGMICS

    SONGMICS ULAD08NW Electric Standing Desk

    • START A HEALTHY WORK STYLE: SONGMICS standing desks help you get rid of the sedentary work habit, allowing you to find that needed healthy balance between sitting and standing throughout the workday.
    • You can effortlessly adjust the desktop from 28. 3” to 44. 1” by an easy to use handle.
    • STYLISH & STURDY: Sleek appearance blends into any home décor; iron base construction with smooth paint is rust-resistant and easy to clean; static load capacity up to 110 lb.
    • SPACIOUS WORKSTATION: With a 47. 3" x 23. 6" large surface, it easily accommodates dual monitors or laptops while sparing enough space for other office supplies; it also serves as a great study desk.
    • 100% SATISFACTION: Desk is easy to assemble, SONGMICS provides professional customer service before and after your purchase, we are happy to help anytime you need.

    As Featured on Amazon.com

    #Songmics #StandingDesk #ElectricStandingDesk #HomeOffice

    Specification
    • Technical Details

      Height: 28.3"-44.1" (72-112 cm)
      Weight: 65 lbs. (29.5 kg)
      Maximum static load: 110 lbs. (50 kg)

    Technical specification
    • Unique ref.SONGMICS-ULAD08NW-Electric-Standing-Desk
    • Product familyStanding Desk
    • Product groupElectric
    • TypeDocumentation (information only)
    • Date of publishing2019-03-12
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit