Publish your products
SONGMICS ULJB62BK Adjustable Bar Stools
SONGMICS ULJB62BK Adjustable Bar Stools
SONGMICS ULJB62BK Adjustable Bar Stools
SONGMICS ULJB62BK Adjustable Bar Stools
SONGMICS ULJB62BK Adjustable Bar Stools
    SONGMICS

    SONGMICS ULJB62BK Adjustable Bar Stools

    • Optimal comfort: Covered with high-quality soft PU, durable and comfortable; ergonomic Seat and circular footrest keep you comfy while working or relaxing.
    • Robust bar stool: Sturdy metal frame and large thickened chrome base(15. 2'' Dia.) with 8 welding spots offers great stability, Holds up to 440 lbs.
    • Adjustable & swivel: auto-return cylinder with height adjustment allows you to adjust the stool from counter to bar height(22. 4'' - 30. 3''); this bar stool features 360° swivel design.
    • Floor protection: Rubber anti-slip pads on the bottom prevent the bar stool from slippery while protecting your floor from scratches.
    • Product Size: seat size- 15''l x 15'w, chrome base- 15. 2'' Dia. , Seat Height- 22. 4'' - 30. 3''.

    As Featured on Amazon.com

    #Songmics #BarStool

    Specification
    • Technical Details

      Color: Black
      Material: PU, Chrome Plated Iron
      Seat Size: 15''L x 15''W (38 x 38 cm)
      Seat Height: 22.4'' - 30.3'' (57-77 cm)

      Base Plate: 15.2'' Dia. (38 cm)
      Product Weight: 25.4 lbs(11.5 kg)
      Max. Load Capacity: 440 lbs

    Technical specification
    • Unique ref.SONGMICS-ULJB62BK-Adjustable-Bar-Stools
    • Product familyStool
    • Product groupBar Stool
    • TypeDocumentation (information only)
    • Date of publishing2019-03-12
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit