BRC-X400 IP 4K Pan-Tilt-Zoom Camera With NDI® | HX Capability

BRC-X400 IP 4K Pan-Tilt-Zoom Camera With NDI® | HX Capability

Capture every point of view in 4K with excellent picture quality and efficient IP production workflow

The versatile BRC-X400 PTZ camera is ideal for use in a wide range of environments—from broadcast studios and remote on-air suites to sports stadiums, arenas, houses of worship and lecture halls.

The camera's 1/2.5-type Exmor R™ sensor captures broadcast-quality 4K images with excellent sensitivity, very low noise and rich, natural color reproduction. It's complemented by the integrated high-resolution lens that offers a powerful zoom capability of up to 80x in Full HD** (30x in 4K), with an expansive approx. 70° wide angle coverage to capture every point of view.

Efficient IP-based live production is augmented with support for NDI®|HX (via optional license), allowing flexible configuration with other networked NDI-enabled devices.

Images can also be reviewed remotely via a web browser, with support for RTSP (Real Time Streaming Protocol) ensuring smooth, stable streaming of video plus audio (from an optional microphone, available separately) over an IP network.

Installation and set-up is easy, with a new Picture Setting File*** allowing the same settings to be applied to multiple cameras through a web interface from a laptop or PC. Convenient integration in multi-camera live events is also simplified with genlock support and an "on-air" tally lamp.

*NDI® is a registered trademark of NewTek, Inc.
**With Clear Image Zoom and Tele Convert Mode
***Requires firmware V2.00

Technical specification
  • Unique ref.BRC-X400-PTZ_Camera
  • Collection setProfessional Cameras
  • CollectionPTZ and Remote Cameras
  • TypeObject (single object)
  • Date of publishing2022-03-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2.0 CodePR-16-15-22
  • Uniclass 2.0 DescriptionDigital Cameras
  • Uniclass 2015 CodePr_75_75_15_22
  • Uniclass 2015 DescriptionDigital cameras
  • NBS Reference Code16-15-22
  • NBS Reference DescriptionDigital Cameras
  • OmniClass Number23-37 15 11 13

Region availability

Europe
Albania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Lithuania
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Russia
Liechtenstein
Latvia
Jersey
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Vatican City
Åland Islands