Set your location and language to prioritise localised information. Continue
BRC-X1000 4K Pan Tilt Zoom Camera With 1.0-Type Exmor R CMOS Sensor
Archived

BRC-X1000 4K Pan Tilt Zoom Camera With 1.0-Type Exmor R CMOS Sensor

Remotely capture broadcast quality 4K images with smooth, silent PTZ and excellent low-light sensitivity

The BRC-X1000 is Sony's first 4K remote camera, combining uncompromising broadcast picture quality and smooth, silent PTZ operation with the flexibility of 3G-SDI and HDMI connections.

Designed for remote operation, this compact but powerful robotic camera is an ideal complement to other broadcast cameras for capturing images in hard-to-reach or unobtrusive positions. It's equally at home in TV newsrooms, remote studios, and on-air suites, auditoriums, faith centers, courtrooms, or sports stadiums. It's also particularly suited to efficient multi-camera setups, under the control of a single operator.

The 1.0-type Exmor R CMOS image sensor captures detail-packed 4K footage at 30 p with four times the pixel count of Full HD, and excellent low-light sensitivity. The large image sensor also allows the creation of beautiful 'bokeh' effects with a shallow depth of field to suit any artistic intention.

Speedy, near-silent PTZ operation with 12 × optical zoom accommodates wide-angle scenes and tightly framed close-ups, with Clear Image Zoom 18 × (4K), 24 × (HD) extending this range even further without visible loss of resolution. In HD resolution, 24 × zoom can be doubled to 48 × with Tele Convert Mode. Broadcast-friendly features include dual tally lamps for on-air operation, while operational flexibility is enhanced with options for ceiling, table-top, or tripod mounting.

There's also a broad range of video interfacing and remote control possibilities—plus support for PoE+ and genlock—for smooth integration into any broadcast, professional, or corporate AV environment.

The BRC-X1000/1 and the BRC-X1000/WPW are the US/Canada models which are bundled with the AC-UES1230MT AC power supply and cord. In all other regions the AC power supply and cord are sold separately.

Available in black as BRC-X1000 and in white as BRC-X1000/W (color availability may vary by country).

Technical specification
  • Unique ref.BRC-X1000-PTZ_Camera
  • Product familyProfessional Cameras
  • Product groupPTZ and Remote Cameras
  • TypeObject (single object)
  • Date of publishing2022-03-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_75_75_15_22
  • Uniclass 2015 DescriptionDigital cameras
  • OmniClass Number23-37 15 11 13
  • OmniClass TitleDigital Cameras