The 43-inch BRAVIA FW-43BZ35J combines bright, beautiful 4K pictures with business-friendly features.
Featuring Sony's powerful 4K HDR Processor X1, the FW-43BZ35J delivers superb picture quality, with immersive images that improve the three major elements of picture quality: clarity, vividness of colors, and contrast.
The robust, rigid FW-43BZ35J is designed with a wide range of B2B applications in mind, featuring a smart design which combines a flat bottom bezel and a side logo position—perfect for portrait and tilt applications, particularly in signage applications.
The display's powerful built-in Android OS System on an SoC platform ensures fast boot-up plus smooth apps, animations, and a seamless user experience.
Pro mode allows quick and easy customization to suit different environments including corporate, education, and digital signage, while One Step Setting optimizes set-up for signage and conference rooms at the touch of a button. IP control capability allows easy installation with support from major key partners including Crestron and Extron.
BRAVIA professional displays come as standard with a 3-year warranty.
All of our BZ35J models are Energy Star certified and offer frugal power consumption for reduced running costs.
Features
4K image resolution (3840 x 2160 pixels)
4K offers four times the detail of Full HD, with a resolution of over 8 million pixels bringing extra clarity to corporate display, education, and digital signage applications.
4K HDR Processor X1
Sony's powerful 4K HDR Processor X1 enhances color, clarity, and contrast for outstandingly lifelike 4K HDR picture quality.
Rich, natural color with TRILUMINOS PRO
TRILUMINOS PRO maps colors from a wider palette, faithfully reproducing a world of more vivid, lifelike hues and tones.
See finer detail with 4K X-Reality PRO
4K X-Reality PRO upscales pictures closer to true 4K quality. Images are sharpened and refined in real time, revealing extra detail from lower-resolution picture sources.
Smooth, fluid on-screen action
The 4K panel is teamed with Motionflow XR technology for smoother, more natural reproduction of rapidly moving on-screen images.
Quick set-up with Pro Mode
Customize and store display settings and features, then copy easily to multiple displays via USB flash memory.
Enhanced wireless connectivity
The FW-43BZ35J supports wireless connectivity via Wi-Fi 5 GHz and 2.4 GHz as well as Bluetooth 4.2.
One Step Setting
A time-saver in corporate environments, One Step Setting optimizes picture and networking settings to suit meeting rooms and signage applications at the touch of a single button.
Reliable 24/7 operation
BRAVIA is engineered for dependable round-the-clock operation in the most demanding corporate and AV presentation environments.
Made for doing business
The FW-43BZ35J is designed for professional installations with support for landscape, portrait, or tilt orientation.
Developer friendly, easy integration
BRAVIA offers seamless support with leading automation and control platforms, while open APIs offer limitless integration opportunities with other vendor solutions.
Greater Peace of Mind
There's extra reassurance with our 3 year warranty.
Region availability
Europe |
---|
Albania |
Luxembourg |
Macedonia (FYROM) |
Malta |
Moldova |
Monaco |
Montenegro |
Netherlands |
Norway |
Poland |
Portugal |
Lithuania |
Romania |
San Marino |
Serbia |
Slovakia |
Slovenia |
Spain |
Svalbard and Jan Mayen |
Sweden |
Switzerland |
Ukraine |
United Kingdom |
Russia |
Liechtenstein |
Latvia |
Jersey |
Andorra |
Austria |
Belarus |
Belgium |
Bosnia and Herzegovina |
Bulgaria |
Croatia |
Cyprus |
Czech Republic |
Denmark |
Estonia |
Faroe Islands |
Finland |
France |
Germany |
Gibraltar |
Greece |
Guernsey |
Hungary |
Iceland |
Ireland |
Isle of Man |
Italy |
Vatican City |
Åland Islands |