Publish your products
FW-85BZ40H 85" BRAVIA 4K Ultra HD HDR Professional Display
Archived

FW-85BZ40H 85" BRAVIA 4K Ultra HD HDR Professional Display

4.7 out of 5 stars4.7(16 reviews)

Present a better image for your business

Optimized for professional use, the slim, energy-efficient BRAVIA FW-85BZ40H combines bright 4K HDR image quality with easy operation, flexible networking/control and extensive integration options.

Every BRAVIA 4K Professional Display takes full advantage of latest consumer television technologies to ensure vibrant, high-brightness 4K HDR images that add impact to all your content. Beautiful pictures are balanced by Acoustic Multi-Audio™ for clear, immersive sound.

The BRAVIA FW-85BZ40H is designed for dependable 24/7 operation in a wide range of B2B applications. Side-mounted terminals allow easy access for cable connections. The display's elegantly minimal design is enhanced further for professional use with a four-sided aluminum bezel and full protective rear.

Pro mode allows quick and easy customization to suit different environments including corporate, education and hospitality, while One Step Setting optimizes display settings for signage and conference rooms at the touch of a single button. A powerful SoC platform with improved processing speeds allow apps and animation to run smoothly and efficiently alongside a stress-free user interface for easy operation.

Creating attractive digital signage is simple, mixing and displaying media files and online content with no need for additional hardware. The display's Android platform broadens control and customization options, while a wide range of API (Application Programming Interface) options enable remote control/monitoring and integration with external systems.

Technical specification
  • Unique ref.FW-85BZ40H-Display
  • Product familyProfessional Displays
  • Product groupDisplays
  • TypeObject (single object)
  • Date of publishing2022-03-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • IFC classificationFurnishing Element
  • ETIM CodeEC001630
  • ETIM NameTelevision
  • UNSPSC nameDomestic Appliances and Supplies and Consumer Electronic Products
  • UNSPSC code52
  • Uniclass 2015 CodePr_40_30_25_48
  • Uniclass 2015 DescriptionLiquid crystal display (LCD) panels
  • OmniClass Number23-37 15 25 13
  • OmniClass TitleLiquid Crystal Display Televisions