We are using cookies to provide our services

By using our services you agree to our use of cookies

;

7.2-channel 4K Wi-Fi Network A/V Receiver

Unique ref.: DN1040
Brand: Sony
Product family: LED
Product group: TV
Width (mm): 498
Height (mm): 267
Depth (mm): 398
Date of publishing: 2013-12-27
Edition number: 1
Type: Object (single object)
Download (4)
7.2-channel (165W x 7 @ 8 ohms 1kHz 0.9% THD 1ch. driven). Built-in Wi-Fi® and Bluetooth®. 10 HD inputs (8 HDMI, 2 component). 4K pass-through and upscaling. iPod/iPhone video and music playback


Material main: ABS
Material secondary: Plastic
Designed in: Japan
Manufactured in: Japan

BIMobject Category: Electronics - Audio Electronics
IFC classification: Furnishing Element
UNSPSC name: Video and combination video and audio presentation equipment and hardware and controllers
UNSPSC code: 451118
Uniclass 1.4 Code: JW20
Uniclass 1.4 Description: Television and radio distribution systems
Uniclass 2.0 Code: SS-75-10-90
Uniclass 2.0 Description: Television And Radio Distribution Systems
NBS Reference Code: 75-10-90
NBS Reference Description: Television And Radio Distribution Systems
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

All BIM objects are real products from real manufacturers confirmed and approved