Publish your products
VPL-XW5000ES Sony 4K HDR Laser Home Theater Projector with Native 4K SXRD Panel
VPL-XW5000ES Sony 4K HDR Laser Home Theater Projector with Native 4K SXRD Panel
VPL-XW5000ES Sony 4K HDR Laser Home Theater Projector with Native 4K SXRD Panel
VPL-XW5000ES Sony 4K HDR Laser Home Theater Projector with Native 4K SXRD Panel
VPL-XW5000ES Sony 4K HDR Laser Home Theater Projector with Native 4K SXRD Panel
    Sony

    VPL-XW5000ES Sony 4K HDR Laser Home Theater Projector with Native 4K SXRD Panel

    Bring home true 4K entertainment with a high-value laser projector

    New innovative technologies deliver a more immersive viewing experience with extreme clarity, expanded dynamic range for HDR and expanded color volume

    Product highlights

    • Up to 2,000 lumens of brightness, generated by a long-lasting laser light source, for vibrant images even on a large screen.
    • All-new Native 4K SXRD panel provides full 4K resolution with 3,840 x 2,160 pixels
    • Flagship-level X1™ Ultimate for projector brings you the best of Sony’s image processing
    • Ultra-pure and reliable laser light source, which lets you enjoy perfectly clear 4K pictures at optimal brightness for up to 20,000 uninterrupted hours. 1
    • See over a billion colors come to life with TRILUMINOS PRO. Our unique TRILUMINOS PRO algorithm can detect color from saturation, hue, and brightness to reproduce natural shades in every detail.
    • Enjoy spectacular brightness and stunning realism, thanks to new Wide Dynamic Range Optics that achieve a 95% DCI-P3 wide color gamut and 2,000-lumen high brightness.
    • Our new Wide Dynamic Range Optics contribute to a compact design with better light control by maximizing the potential of the laser light source. The resulting higher color volume means naturally colorful images, even at high brightness levels, and stunning, immersive contrast.
    • This laser projector is about 20% smaller in volume and about 30% lighter than the VPL-VW915ES—with a new modern exterior designed to blend into any room
    • The powerful video processor in the VPL-XW5000ES offers Motionflow for smooth and clear motion, even when viewing 4K content.
    • The VPL-XW5000ES supports 4K 60 Hz input with an input lag under 21 ms, and 2K 120 Hz input with an input lag under 13 ms.
    Specification
    • Eco and energy saving

      • Power Consumption (Standby Mode): 0.3 W (When "Remote Start" is set to "Off")
      • Power Consumption (Networked Standby Mode): 0.5 W (LAN) (when "Remote Start" is set to "On") When a LAN terminal is not connected, it becomes a low power consumption mode (0.5 W)
      • Standby Mode Activated: After about 10 Minutes

      Interface

      • Input and Output Terminals: HDMI (TWO INPUTS) - Digital RGB/Y Pb/Cb Pr/Cr, IR IN - Minijack, LAN - RJ45, 10Base-T/100BASE-TX, REMOTE - RS-232C, D-sub 9-pin (male), TRIGGER - Minijack, DC 12 V Max. 100 mA, USB - Type A, DC 5 V, Max. 500 mA

      Power

      • Power Consumption: 295 W
      • Power Requirement: AC 100 V to 240 V, 50/60 Hz
      • Acoustic noise: 24 dB

      Size & Weight

      • Dimensions (W x H x D): 18.13" x 7.88" x 18.59"
      • Weight: Approx. 28 lb (13 kg)

      Accessibility

      • Screen Reader: Yes

      Display

      • Display Resolution: 720 x 576/50p, 720 x 480/60p, 1280 x 720/50p, 1280 x 720/60p, 1920 x 1080/50i, 1920 x 1080/60i, 1920 x 1080/24p, 1920 x 1080/50p, 1920 x 1080/60p, 1920 x 1080/120p, 3840 x 2160/24p, 3840 x 2160/25p, 3840 x 2160/30p, 3840 x 2160/50p, 3840 x 2160/60p, 4096 x 2160/24p, 4096 x 2160/25p, 4096 x 2160/30p, 4096 x 2160/50p, 4096 x 2160/60p
      • Display System: 4K SXRD™ panel, projection system
      • Light source: Laser diode
      • Picture processor: X1™ Ultimate for projector

      Hardware

      • Projection lens zoom / focus: Manual (Approx. x1.60) / Manual

      Operating Conditions

      • Operating temperature / humidity: 41 °F to 95 °F (5 °C to 35 °C) / 20% to 80% (no condensation)
      • Storage temperature / humidity: 14 °F to +140 °F (–10 °C to +60 °C ) / 20% to 80% (no condensation)

      Video Features

      • Color Light Output: 2000 lm
      • Light Output: 2000 lm

      General Features

      • Contrast Ratio: 8: 1 (Dynamic Contrast)
      • Effective Imager Size: 0.61 in x 3
      • Effective pixels: 24,883,200 (3840 x 2160 x 3) pixels
      • Projection lens shift: Manual, Vertical +/- 71%, Horizontal +/- 25%
      • Throw ratio: 1.38:1 to 2.21:1
    Technical specification
    • Unique ref.vpl-xw5000es-sony-4k-hdr-laser-home-theater-projector
    • Product familyProjector Equipment
    • Product group4K HDR Laser
    • TypeObject (single object)
    • Date of publishing2022-09-23
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    • IFC classificationObject
    • ETIM CodeEC000690
    • ETIM NameVideo projector
    • UNSPSC nameProjectors and supplies
    • UNSPSC code451116
    • CSI MasterFormat 2014 Code11 52 16
    • CSI MasterFormat 2014 TitleProjectors
    • OmniClass Number23-37 15 19
    • OmniClass TitleVideo Projectors
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

    Region availability

    North America
    United States