Publish your products
VPL-XW6000ES Sony 4K HDR Laser Home Theater Projector with Native 4K SXRD Panel
VPL-XW6000ES Sony 4K HDR Laser Home Theater Projector with Native 4K SXRD Panel
VPL-XW6000ES Sony 4K HDR Laser Home Theater Projector with Native 4K SXRD Panel
VPL-XW6000ES Sony 4K HDR Laser Home Theater Projector with Native 4K SXRD Panel
VPL-XW6000ES Sony 4K HDR Laser Home Theater Projector with Native 4K SXRD Panel
    Sony

    VPL-XW6000ES Sony 4K HDR Laser Home Theater Projector with Native 4K SXRD Panel

    Bring home true 4K entertainment with a high-value laser projector

    New innovative technologies deliver a more immersive viewing experience with extreme clarity, expanded dynamic range for HDR and expanded color volume

    Product highlights

    • Up to 2,500 lumens of brightness, generated by a long-lasting laser light source, for vibrant images even on a large screen.
    • All-new Native 4K SXRD panel provides full 4K resolution with 3,840 x 2,160
    • Flagship-level X1™ Ultimate for projector brings you the best of Sony’s image processing
    • Ultra-pure and reliable laser light source, which lets you enjoy perfectly clear 4K pictures at optimal brightness for up to 20,000 uninterrupted hours.2
    • All-new Advanced Crisp-Focused (ACF) Lens
    • See over a billion colors come to life with TRILUMINOS PRO. Our unique TRILUMINOS PRO algorithm can detect color from saturation, hue, and brightness to reproduce natural shades in every detail.
    • Enjoy spectacular brightness and stunning realism, thanks to new Wide Dynamic Range Optics that achieve a 95% DCI-P3 wide color gamut and up to 2,500-lumen high brightness.
    • Our new Wide Dynamic Range Optics contribute to a compact design with better light control by maximizing the potential of the laser light source. The resulting higher color volume means naturally colorful images, even at high brightness levels, and stunning, immersive contrast.
    • Picture Position Memory stores your settings. Lens focus, zoom, and shift settings for up to five screen formats can be stored for easy recall.
    • This laser projector is about 20% smaller in volume and about 30% lighter than the VPL-VW915ES—with a new modern exterior designed to blend into any room
    Specification
    • Size & Weight

      • Dimensions (W x H x D): 18.13" x 8.28" x 20.34"
      • Weight: Approx. 31 lb (14 kg)

      Interface

      • Input and Output Terminals: HDMI (TWO INPUTS)* - Digital RGB/Y Pb/Cb Pr/Cr, IR IN - Minijack, LAN - RJ45, 10Base-T/100BASE-TX, REMOTE - RS-232C, D-sub 9-pin (male), TRIGGER - Minijack, DC 12 V Max. 100 mA, 3D SYNC OUT - Minijack, USB - Type A, DC 5 V, Max. 500 mA *Both HDMI inputs are compatible with HDCP 2.3.

      Power

      • Power Consumption: 350 W
      • Power Requirement: AC 100 V to 240 V, 50/60 Hz
      • Acoustic noise: 26 dB *The value depends on the environment or how the projectors are used.

      Eco and energy saving

      • Power Consumption (Standby Mode): 0.3 W (When "Remote Start" is set to "Off")
      • Power Consumption (Networked Standby Mode): 0.5 W (LAN) (when "Remote Start" is set to "On") When a LAN terminal is not connected, it becomes a low power consumption mode (0.5 W)
      • Standby Mode Activated: After about 10 Minutes

      Accessibility

      • Screen Reader: Yes

      Display

      • Display Resolution: 720 x 576/50p, 720 x 480/60p, 1280 x 720/50p, 1280 x 720/60p, 1920 x 1080/50i, 1920 x 1080/60i, 1920 x 1080/24p, 1920 x 1080/50p, 1920 x 1080/60p, 1920 x 1080/120p, 3840 x 2160/24p, 3840 x 2160/25p, 3840 x 2160/30p, 3840 x 2160/50p, 3840 x 2160/60p, 4096 x 2160/24p, 4096 x 2160/25p, 4096 x 2160/30p, 4096 x 2160/50p, 4096 x 2160/60p
      • Display System: 4K SXRD™ panel, projection system
      • Light source: Laser diode
      • Picture processor: X1™ Ultimate for projector

      Hardware

      • Projection lens zoom / focus: Powered (Approx. x2.1) / Powered

      Operating Conditions

      • Operating temperature / humidity: 41 °F to 95 °F (5 °C to 35 °C) / 20% to 80% (no condensation)
      • Storage temperature / humidity: 14 °F to +140 °F (–10 °C to +60 °C ) / 20% to 80% (no condensation)

      Video Features

      • Light Output: 2,500 lm
      • Color Light Output: 2,500 lm

      General Features

      • Contrast Ratio: 8: 1 (Dynamic Contrast)
      • Effective Imager Size: 0.61 in x 3
      • Effective pixels: 24,883,200 (3840 x 2160 x 3) pixels
      • Projection lens shift: Powered, Vertical +/- 85%, Horizontal +/- 36%
      • Throw ratio: 1.35:1 to 2.84:1* *Display size: 16:9
    Technical specification
    • Unique ref.vpl-xw6000es-sony-4k-hdr-laser-home-theater-projector
    • Product familyProjector Equipment
    • Product group4K HDR Laser
    • TypeObject (single object)
    • Date of publishing2022-09-23
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    • IFC classificationObject
    • ETIM CodeEC000690
    • ETIM NameVideo projector
    • UNSPSC nameProjectors and supplies
    • UNSPSC code451116
    • CSI MasterFormat 2014 Code11 52 16
    • CSI MasterFormat 2014 TitleProjectors
    • OmniClass Number23-37 15 19
    • OmniClass TitleVideo Projectors
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

    Region availability

    North America
    United States