Publish your products
VPL-XW7000ES Sony 4K HDR Laser Home Theater Projector with Native 4K SXRD Panel
VPL-XW7000ES Sony 4K HDR Laser Home Theater Projector with Native 4K SXRD Panel
VPL-XW7000ES Sony 4K HDR Laser Home Theater Projector with Native 4K SXRD Panel
VPL-XW7000ES Sony 4K HDR Laser Home Theater Projector with Native 4K SXRD Panel
VPL-XW7000ES Sony 4K HDR Laser Home Theater Projector with Native 4K SXRD Panel
    Sony

    VPL-XW7000ES Sony 4K HDR Laser Home Theater Projector with Native 4K SXRD Panel

    Bright, immersive entertainment from a native 4K laser projector

    New innovative technologies deliver a more immersive viewing experience with extreme clarity, expanded dynamic range for HDR and expanded color volume

    Product highlights

    • 3,200 lumens of brightness, generated by a long-lasting laser light source, for vibrant images even on a large screen.
    • Flagship-level X1™ Ultimate for projector brings you the best of Sony’s image processing
    • All-new Native 4K SXRD panel provides full 4K resolution with 3840 x 2160 pixels
    • All-new Wide Dynamic Range Optics contribute to a compact design with better light control that achieve a 95% DCI-P3 wide color gamut.
    • Dual database processing - One database helps reduce on-screen noise, while the other is used to upscale the resolution.
    • Object-based Super Resolution technology detects individual objects in a picture and enhances each one for exceptional accuracy and detail.
    • Object-based HDR Remaster analyses the color of individual objects on screen and adjusts the contrast, resulting in more realistic pictures with greater depth and texture.
    • Dynamic HDR Enhancer processes HDR content scene by scene and enhances the contrast in combination with laser output control—bringing you bright 4K HDR images.
    • Digital Focus Optimizer corrects the image quality so that the focus is better than ever, even in the corners.
    • Incredibly compact native 4K laser projector
    Specification
    • Size & Weight

      • Dimensions (W x H x D): 18.13" x 8.28" x 20.34"
      • Weight: Approx. 31 lb (14 kg)

      Interface

      • Input and Output Terminals: HDMI (TWO INPUTS)* - Digital RGB/Y Pb/Cb Pr/Cr, IR IN - Minijack, LAN - RJ45, 10Base-T/100BASE-TX, REMOTE - RS-232C, D-sub 9-pin (male), TRIGGER - Minijack, DC 12 V Max. 100 mA, 3D SYNC OUT - Minijack, USB - Type A, DC 5 V, Max. 500 mA *Both HDMI inputs are compatible with HDCP 2.3.

      Power

      • Power Consumption: 420 W
      • Power Requirement: AC 100 V to 240 V, 50/60 Hz
      • Acoustic noise: 26 dB* *The value depends on the environment or how the projectors are used.

      Eco and energy saving

      • Power Consumption (Standby Mode): 0.3 W (When "Remote Start" is set to "Off")
      • Power Consumption (Networked Standby Mode): 0.5 W (LAN) (when "Remote Start" is set to "On") When a LAN terminal is not connected, it becomes a low power consumption mode (0.5 W)
      • Standby Mode Activated: After about 10 Minutes

      Accessibility

      • Screen Reader: Yes

      Display

      • Display Resolution: 720 x 576/50p, 720 x 480/60p, 1280 x 720/50p, 1280 x 720/60p, 1920 x 1080/50i, 1920 x 1080/60i, 1920 x 1080/24p, 1920 x 1080/50p, 1920 x 1080/60p, 1920 x 1080/120p, 3840 x 2160/24p, 3840 x 2160/25p, 3840 x 2160/30p, 3840 x 2160/50p, 3840 x 2160/60p, 4096 x 2160/24p, 4096 x 2160/25p, 4096 x 2160/30p, 4096 x 2160/50p, 4096 x 2160/60p
      • Display System: 4K SXRD™ panel, projection system
      • Light source: Laser diode
      • Picture processor: X1™ Ultimate for projector

      Hardware

      • Projection lens zoom / focus: Powered (Approx. x2.1) / Powered

      Operating Conditions

      • Operating temperature / humidity: 41 °F to 95 °F (5 °C to 35 °C) / 20% to 80% (no condensation)
      • Storage temperature / humidity: 14 °F to +140 °F (–10 °C to +60 °C ) / 20% to 80% (no condensation)

      Video Features

      • Light Output: 3,200 lm
      • Color Light Output: 3,200 lm

      General Features

      • Contrast Ratio: 8: 1 (Dynamic Contrast)
      • Effective Imager Size: 0.61 in x 3
      • Effective pixels: 24,883,200 (3840 x 2160 x 3) pixels
      • Projection lens shift: Powered, Vertical +/- 85%, Horizontal +/- 36%
      • Throw ratio: 1.35:1 to 2.84:1* *Display size: 16:9
    Technical specification
    • Unique ref.vpl-xw7000es-sony-4k-hdr-laser-home-theater-projector
    • Product familyProjector Equipment
    • Product group4K HDR Laser
    • TypeObject (single object)
    • Date of publishing2022-09-23
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual Electronics
    • IFC classificationObject
    • ETIM CodeEC000690
    • ETIM NameVideo projector
    • UNSPSC nameProjectors and supplies
    • UNSPSC code451116
    • CSI MasterFormat 2014 Code11 52 16
    • CSI MasterFormat 2014 TitleProjectors
    • OmniClass Number23-37 15 19
    • OmniClass TitleVideo Projectors
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

    Region availability

    North America
    United States