MAS-A100 Beamforming Microphone

MAS-A100 Beamforming Microphone

A hands-free lecture and presentation solution

Introducing Sony’s beamforming ceiling microphone with advanced speech reinforcement technology enabling truly hands-free lectures and presentations.

Hands-free Ceiling Beamforming Microphone with Speech Reinforcement Capability

The MAS-A100 is a state-of-the-art speech reinforcement* and recording solution. Attaching and positioning lavalier microphones is time-consuming, and handheld microphones restrict movement. However, the Beamforming Microphone is simply affixed to the ceiling, then ready to use—leaving the orator location-free, hassle-free and hands-free to focus on presenting.

*A loudspeaker system is required for speech reinforcement

Dedicated Channels for Speech Reinforcement and Recording

Our comprehensive solution employs audio volume stabilization and clear audio processing to produce sharp recordings. The MAS-A100 has two channel outputs. The dual-output channel enables speech reinforcement and recording simultaneously. The dedicated rec channel records with a wider capture range and optimal intelligibility—perfect for lecture capture.

Simple Installation and Management

Supporting Dante and PoE, MAS-A100 links with third-party systems via a single cable connection. Auto-calibration streamlines system configuration, and settings can easily be adjusted via the network using free MASM-1 management software. With simple settings, central management and no need to monitor battery use, MAS-A100 is a convenient classroom audio solution.

Beamforming and Intelligent Feedback Reducer

The integration of beamforming technology and our market-leading Intelligent Feedback Reducer produces clear audio with hands-free speech reinforcement, leaving the presenter hands-free. Sony’s high-performance digital signal processing and unique algorithms extract speech sound while suppressing unwanted feedback (howling). 

Noise reduction

Our Beamforming Microphone incorporates advanced noise-reduction technologies to minimize ambient noise. Stationary background noise arising from projectors and air conditioning are automatically detected and reduced to achieve clear sound resulting in better intelligibility and, ultimately, better understanding for listeners.

Automatic gain control

The MAS-A100 has a useful inbuilt volume normalization feature to maintain stable volume regardless of the distance between the presenter and the microphone, leaving the presenter free to move around the space without the audio quality deteriorating. Automatic gain control adjusts the strength of the signal received to ensure clear and consistent sound for easy listening.

Automatic calibration

The Beamforming Microphone optimizes the parameters of audio processing for speech reinforcement automatically. The microphone generates a test signal, which is captured by the loud speakers. The system then calculates and configures the parameters for speech reinforcement. This calibration is required only on initial installation, minimizing time-consuming set-up and system maintenance.

  1. Generate test signal
  2. Capture test signal from loudspeakers
  3. Calculate and configure optimal parameters for speech reinforcement


Technical specification
  • Unique ref.MAS-A100-Microphone
  • Collection setAudio
  • CollectionMicrophone Array System
  • TypeObject (single object)
  • Date of publishing2020-09-12
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • UNSPSC nameAudio presentation and composing equipment and hardware and controllers
  • UNSPSC code451117
  • Uniclass 2015 CodePr_60_75_06_53
  • Uniclass 2015 DescriptionMicrophones
  • CSI MasterFormat 2014 Code27 24 23
  • CSI MasterFormat 2014 TitleAudio-Video Devices
  • OmniClass TitleMicrophones
  • OmniClass Number23-37 15 29 11 11

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States