Publish your products
Sony VPL-PHZ51 5300 Lumens Laser Light Source Projector

Sony VPL-PHZ51 5300 Lumens Laser Light Source Projector

Our brightest ultra-compact professional projectors are enhanced with smart features and an all-new anti-dust system. They’re an inspired choice for conference rooms, university lecture halls and large classrooms as well as Esport applications.

Impressively small, light 6,400/5,300 lumen* laser projectors

Beautifully slim and light with the smallest body in its class, the VPL-PHZ61/51 laser projector combines outstanding picture performance with up to 7,000lm center brightness and impressive reliability. A discreet blend-in design, minimal maintenance needs and flexible installation options make it the natural partner for today’s integrated AV environments.

*VPL-PHZ61 6,400 lm (7,000 lm center) / VPL-PHZ51 5,300 lm (5,800 lm center).

Bold, rich color, even in brightly lit rooms

Even powerful projectors can suffer from washed-out image colors in strongly lit rooms. Exclusive to Sony, Bright View delivers high-impact imagery without sacrificing color. Newly improved Reality Creation ensures images, diagrams, and text look clear and sharp, even in bright conditions. Intelligent Settings with Ambiance matches projected images with your environment for an enhanced viewing experience. There’s even an ambient light sensor to measure room brightness.


Specification
  • Features

    Clearer images and text - Reality Creation uses powerful algorithms that boost image resolution closer to 4K clarity. Reality Text improves visibility of characters: great for conference rooms, university seminar rooms and large classrooms.

    Bright, beautiful colors - Bright View is Sony’s unique processing technology that brightens images while maintaining rich color – even in brightly lit business and educational environments.

    Enhanced viewing experience - Intelligent Settings with Ambiance uses a built-in light sensor to measure room brightness, automatically adjusting Bright View mode, color gain, and Reality Creation to suit your presentation environment.

    Enjoy optimum pictures while saving energy - The VPL-PHZ61/51 makes sound business sense, helping you reduce running costs in corporate and educational environments. A new Auto Light Output feature works in conjunction with Ambiance, optimizing image quality and maintaining high visibility while reducing power consumption.

    4K 60P input support - Support for 4K 60P input signals makes life simpler when you’re using the VPL-PHZ61/51 in multi-screen set-ups with flat panel sub-screens. Just split the same 4K signal to drive all your displays, with no conversion needed. There’s also a high-performance image scaler that effortlessly converts 4K input signals to WUXGA resolution while achieving close to 4K image quality. Now optimized for 4K60P signals, Reality Creation is Sony’s unique picture enhancement feature that gives projected images even greater crispness and depth. There’s also support for devices with content protection such as 4K UHD players.

    Smart, installation-friendly design - Enjoy flexible installation options with a generous +55% vertical lens shift range, making it easy to achieve perfectly proportioned pictures without long pole mounts or keystone correction when the projector's ceiling mounted. We've also widened the throw ratio range, simplifying replacement of a previously installed projector without the hassle of re-positioning an existing ceiling mount.

    Brighter for longer with less maintenance - There’s plenty of innovation inside the VPL-PHZ61/51 to keep pictures looking clear and bright over the projector’s operational lifetime with minimal maintenance – in any environment.

Technical specification
  • Unique ref.VPL-PHZ51-Projector
  • Product familyProjectors
  • Product groupLaser Projectors
  • TypeObject (single object)
  • Date of publishing2023-05-01
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual Electronics
  • ETIM CodeEC000690
  • ETIM NameVideo projector
  • UNSPSC nameVideo projectors
  • UNSPSC code45111616
  • Uniclass 2015 CodePr_40_70_67_22
  • Uniclass 2015 DescriptionDigital projectors
  • CSI MasterFormat 2014 Code11 52 16.26
  • CSI MasterFormat 2014 TitleVideo Projectors
  • OmniClass Number23-37 15 19 19
  • OmniClass TitleVideo Digital Projectors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States