Publish your products
Spain_B7C3_02_PIR_Plancha_EfigreenAcier40
SOPREMA

Spain_B7C3_02_PIR_Plancha_EfigreenAcier40

Efigreen® Acier is a rigid thermally insulating polyisocyanurate panel with embossed aluminium coating on both sides.
Specification
  • Efigreen® Acier is designed for thermal insulation of flat roofs, in new construction or rehabilitation.

    Application:

    Efigreen® Acier is applied as a support for waterproofing on Deck type metal and concrete roofs mainly, both in new roofs and for rehabilitation.

    When Efigreen® Acier is used, the waterproofing will be done with bituminous sheets or synthetic sheets in mechanical fastening.

    Advantages of the METAL DECK system with Efigreen® Acier:

    - The metal deck system is traditionally composed of a support based on a corrugated sheet metal profile, the Efigreen® Acier thermal insulation panel and the waterproofing membrane; thus, a light roof is obtained (between 10 and 20 kg/m2, including the weight of the profiled sheet, the thermal insulation of Efigreen® Acier sheets and the waterproofing, with all fastenings and other auxiliary materials), thus reducing the permanent loads on the structure.

    - The roof thus built can be visited for maintenance purposes, allowing occasional traffic of operators.

    - Efigreen® Acier, due to its good mechanical rigidity and dimensional stability, offers a solid and stable support for the mechanical fastening of the waterproofing. Thus, possible wind or human traffic stresses, and the consequent stresses on the waterproofing membrane fastenings, will be reduced.

Technical specification
  • Unique ref.PRDB7C3_49
  • Product familyInsulation
  • Product groupWaterproofing and insulation product
  • TypeDigital Inventory (Products)
  • Date of publishing2025-06-20
  • Edition number1
Related
  • Material mainPolyisocyanorate PIR
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationMaterial
  • ETIM CodeEG020500
  • ETIM NameBuilding - insulation material
  • Uniclass 2015 CodePr_25_71_63_66
  • Uniclass 2015 DescriptionPolyisocyanurate (PIR) foam boards
  • OmniClass Number23-13 25 19
  • OmniClass TitleThermal Insulation 

Region availability

Europe
Spain