Publish your products
Spain_B712_BetunModificado_Lamina_MorterplasSbsFm3Kg
SOPREMA

Spain_B712_BetunModificado_Lamina_MorterplasSbsFm3Kg

Morterplas SBS FM 3 kg is an SBS elastomeric bitumen waterproofing membrane with polyester felt (FP) reinforcement and a thermo fusible film finish on both sides.

Specification
  • Non-trafficable roofs without heavy protection: two-layer application as the bottom layer of the system with mechanical fastening. This application is especially recommended for Deck roofs and rehabilitation.

    Roofs with heavy trafficable or non-trafficable protection: adhered application, floating or with mechanical fastening forming two-layer membranes. The sheets should always be adhered to each other.

    Morterplas SBS FM 3 kg can be applied as a sheet to ensure watertightness in buried structures.

Technical specification
  • Unique ref.PRDB712_5
  • Product familywaterproofing
  • Product groupWaterproofing and insulation product
  • TypeDigital Inventory (Products)
  • Date of publishing2025-06-20
  • Edition number1
Related
  • Material mainBitumen
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
  • IFC classificationMaterial
  • ETIM CodeEG019720
  • ETIM NameSheet material
  • OmniClass Number23-13 25 17 13
  • OmniClass TitleSheet Waterproofing

Region availability

Europe
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit