Publish your products
Spain_SueloParquet178,5mm_SoladoMadera+Tecsound70+Texsilen
SOPREMA

Spain_SueloParquet178,5mm_SoladoMadera+Tecsound70+Texsilen

Acoustic insulation against airborne and impact noise of floors and slabs in renovation using: 5 mm expanded polyethylene foam sheet, type TEXSILEN 5 mm, placed end-to-end and joints sealed with adhesive tape; synthetic soundproofing sheet with a polymer base and density 2,000 Kg/m3, viscoelastic, 7 Kg/m2 and 3.5 mm thick, type TECSOUND® 70, placed on Texsilen with joint breakers and end-to-end, sealing the joints with adhesive tape; finished with 15 mm parquet, reduction of the overall pressure level of standardized impact noises LnTw = 57 dB and DnTA = 50 dBA
Technical specification
  • Unique ref.SOL000464
  • Product familyFlooring
  • Product groupAcoustic floor insulation
  • TypeBuilding Materials
  • Date of publishing2025-06-19
  • Edition number1
Related
  • Material mainElastomer
  • Material secondaryPolyethylene
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Decks, Slabs & Floors
  • IFC classificationCovering
  • ETIM CodeEG020300
  • ETIM NameBuilding - Roofing materials
  • Uniclass 2015 CodeEF_30_60
  • Uniclass 2015 DescriptionPavements

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit