Reclaimed Wood FloorsReclaimed Wood FloorsReclaimed Wood FloorsReclaimed Wood FloorsReclaimed Wood FloorsReclaimed Wood FloorsReclaimed Wood FloorsReclaimed Wood Floors
View previous images
View next images

Reclaimed Wood Floors

Your business or home’s best option for durability, style & sustainability.

From Weathered Barns to Stunning Interiors

Once a beam in a farmer’s barn, a supporting joist for a warehouse roof or a hand-hewn girder in a stable, no two pieces of reclaimed wood are exactly alike. Harvested decades and even centuries ago from slow-growth, virgin timber, aged wood offers an authentic and exceptionally tight wood grain with a rich, naturally weathered color and patina that cannot be duplicated today.

New Life for America’s Old Wooden Structures

Whether you’re building a rustic cabin retreat or renovating a modern urban dwelling, Southern Vintage 100-percent reclaimed hardwood flooring can help you create an enduring space that’s as unique as your taste.

Installing reclaimed wood floors also demonstrates your dedication to preserving our nation’s past, as well as furthering its present goals for sustainability. All our materials qualify for LEED points under the materials and resources category and are guaranteed to last.

Antique Wood Flooring

Inspect our reclaimed floor planks by hand and you’ll discover the rustic detail you’ll only find in authentic antique flooring: Saw marks and nail holes made a century ago, naturally weathered wood from the exterior of a barn, and the tight grain patterns distinctive to antique hardwoods.

Many of the historic barns from which our reclaimed woods are salvaged were raised when the Midwest and Appalachians were still part of the American frontier. The trees from which these planks were milled grew here long before settlers built their homesteads. Each antique floor plank you buy from our reclaimed flooring collection has a history deeply entwined with America’s own early chapters.

Technical specification
  • Unique ref.reclaimed-wood-floors
  • Collection setFlooring
  • CollectionReclaimed Flooring
  • TypeObject (single object)
  • Date of publishing2021-12-01
  • Edition number1
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Wood
  • IFC classificationFloor
  • UNSPSC nameWood flooring
  • UNSPSC code30161702
  • Uniclass 1.4 CodeJM42
  • Uniclass 1.4 DescriptionWood block/Composition block/Parquet flooring
  • Uniclass 2.0 CodeSS-20-20-90
  • Uniclass 2.0 DescriptionWood And Composite Unit Flooring Systems
  • Uniclass 2015 CodeSs_30_20_90
  • Uniclass 2015 DescriptionWood and composite unit flooring systems
  • NBS Reference Code20-20-90
  • NBS Reference DescriptionWood And Composite Unit Flooring Systems
  • CSI MasterFormat 2014 Code09 64 00
  • CSI MasterFormat 2014 TitleWood Flooring
  • OmniClass Number23-15 17 13 11
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

North America
United States